For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR STAN EIN FED VA - Edelstahlkugelhahn, Stellantrieb einfachwirkend - federschließend
Bill of material
K-07300260
DES
Identifier
K-07300260
G
Thread Rp
1/2
DN
15 mm
SW
29 mm
L
75 mm
A
116 mm
B
135 mm
D
24.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.